Miniature fiber heads provide high accuracy in extremely compact spaces and reliable detection of minute objects.  Sleeve tubing can be bent to the user's prefence in space confined applications.

Tabs
  • Fiber head diameters from 500 μm to 3 mm
  • Side view models with precision axis alignment for the highest accuracy
  • Bendable sleeves for precision positioning

Precise positioning

Bendable metal sleeves for precision positioning of sensors after installation.

Compact size

Smallest_sizes.jpg

0.5 mm diameter (diffuse reflective) or 1 mm diameter (through beam) when mounting space is crucial.

High production accuracy

High_production_accuracy_01.jpg

High precision fiber surface cutting and positioning during manufacturing to achieve minimal deviation of optical output axis angle.